<%--Added BazzarVoice(bzVoiceCommerce.html) for Tag Management of 13.2.2 on 15/03/13--%>
Interactive Design Tools: Instrumentation Amplifiers : Inamp Error Budget Analysis

A tool for estimating error contributions in Analog Devices instrumentation amplifiers.

Instructions | Troubleshooting
Application Parameters

Differential Amplitude,
VDIFF
mV Common Mode Voltage,
VCM
V
Gain Operating Temperature, TA °C
Source
Impedance
RS+  
ohms RS-   ohms

Error SourceSpecificationCalculationEffect on
Absolute
Accuracy
at Temp.
Effect on
Resolution

Gain Error %  ppm
Gain Drift, GTC
ppm / °C
GTC * (TA-25) ppm
Gain Nonlinearity %  ppm
Input Offset Voltage, VOSI µV VOSI / VDIFF ppm
Input Offset Voltage Drift, VOSI_TC µV / °C ( VOSI_TC / VDIFF ) * (TA-25) ppm
Output Offset Voltage, VOSO mV VOSO / ( GAIN * VDIFF ) ppm
Output Offset Voltage Drift, VOSO_TC µV / °C ( VOSO_TC / ( GAIN * VDIFF ) ) * (TA-25) ppm

Bias Current, IB
- Source Imbalance Error
nA IB * (RS+ - RS- ) / VDIFF   ppm
Bias Current Drift, IB_TC
- Source Imbalance Drift
pA / °C IB_TC * (RS+ - RS- ) * (TA-25) / VDIFF ppm
Offset Current, IOS
- Source Resistance + Imbalance Error
nA IOS * MAX( RS+, RS- ) / VDIFF ppm
Offset Current Drift, IOS_TC
- Source Resistance + Imbalance Drift
pA / °C IOS_TC * MAX( RS+, RS- ) *
(TA-25) / VDIFF
ppm

Common Mode Rejection, CMRR dB VCM / ( 10CMRR/20 * VDIFF )   ppm
Noise, RTI (0.1 Hz - 10 Hz) µV p-p  ppm   

TOTALS   ppm
  ppm

Instructions

Enter application data in the topmost section of this form, under "Application Parameters".

Tabbing to or clicking on a new field recalculates the page. If a field is left blank you may see NaN (Not a Number), which means that insufficient data was entered to compute that value.

Device specifications should be pre-entered under the "Specification" column and each specification's individual contribution to accuracy and resolution will appear in the gray area at right. Gray area fields are output-only and cannot be changed. At the bottom of this form, error contributions are totaled.

Please note that specs shown are worst-case for the selected part, if available, otherwise typical values are used. If no spec is available, a best-case number (usually zero) is substituted. It is highly unlikely that all worst-case specs would ever be present at the same time in the same part. The designer should always refer to the appropriate datasheet and substitute numbers most appropriate to his/her application. All calculations are approximations with errors displayed and summed in absolute PPM, even though in some scenarios the actual values would be negative.


back to top

Troubleshooting

No special issues are known to exist with this calculator at this time.

For further troubleshooting information, please visit our Interactive Tools troubleshooting page.


back to top
Send Feedback X
content here.
content here.

Send Feedback

Close
Email Facebook Linkedin Twitter Google +1